BURNDY
Image of KSU25G4 KSU25G4, Split Bolt Connector with Spacer

KSU25G4, Split Bolt Connector with Spacer

Brand: Burndy

Catalog ID: KSU25G4

Cu Alloy Universal SERVIT, Unplated-Autoline, #2 Str. Cu/Al, #3 AWG ACSR(Run), #10 Str. Cu/Al, #6 AWG ACSR(Tap).

  • Tin-plated, high strength copper alloy with spacer
  • Spacer separates dissimilar conductors and provides long contact length preventing high pressure point contacts between run and tap conductors

General

Catalog Number

KSU25G4

Connector Type

Split Bolt

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

SERVIT®

UPC

781810339695

UPC 14 Digit GTIN

00781810339695

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • AL C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • AL C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Split Bolt

Logistics

Minimum Pack Quantity

1