
Brand: Burndy
Catalog ID: KSU25NK
Catalog Number
KSU25NK
Connector Type
Split Bolt
Material
Copper
Plated
Y
Plating Type
Nickel
Trade Name
SERVIT®
UPC
781810239025
UPC 14 Digit GTIN
00781810239025
Dimension - Length Overall inch
1.77
Width
0.7 in
Conductor - ACSR Str Run Range
3 AWG - 1AWG
Conductor - ACSR Str Tap Range
6 AWG - 1 AWG
Conductor - AL Str Run Range
2 AWG - 1/0 AWG
Conductor - AL Str Tap Range
10 AWG - 1/0 AWG
Conductor - Copper Str Run Range
2 AWG - 1/0 AWG
Conductor - Copper Str Tap Range
10 AWG - 1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Split Bolt
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
23200