
Brand: Burndy
Catalog ID: KSU26
Application
For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel
Catalog Number
KSU26
Connector Type
Split Bolt
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
385
Material
Copper
Plated
Y
Plating Type
Tin Plated
Sub Brand
UNIVERSAL SERVIT
Trade Name
SERVIT®
Type
KSU, Universal
UPC
781810036600
UPC 14 Digit GTIN
00781810036600
Dimension - Cross Flats inch
1.04 in
Dimension - L Length Overall mm
49 mm
Dimension - Length Overall inch
1.95
Dimension - Width inch
0.79 in
Dimension - Width mm
20 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.79 in
Conductor - AAAC 5005 Run
123.3 (7) kcmil
Conductor - AAAC 5005 Run Range
123.3 (7) kcmil
Conductor - AAAC 5005 Tap
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil
Conductor - AAAC 5005 Tap Range
30.58 (7) kcmil-123.3 (7) kcmil
Conductor - AAAC 6201 Run
123.3 (7) kcmil
Conductor - AAAC 6201 Run Range
123.3 (7) kcmil
Conductor - AAAC 6201 Tap
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil
Conductor - AAAC 6201 Tap Range
30.58 (7) kcmil-123.3 (7) kcmil
Conductor - ACSR Str Run
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG
Conductor - ACSR Str Run Range
1 AWG - 1/0 AWG
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG
Conductor - ACSR Str Tap Range
6 AWG - 1/0 AWG
Conductor - AL Str Run
2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Run Range
2 AWG - 2/0 AWG
Conductor - AL Str Tap
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Tap Range
8 AWG - 2/0 AWG
Conductor - Copper Solid Run
22
Conductor - Copper Solid Run Range
22
Conductor - Copper Str Run
2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Run Range
2 AWG - 2/0 AWG
Conductor - Copper Str Tap
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range
8 AWG - 2/0 AWG
Conductor - Galvanized Steel Str Size
7/16 (7) in
Conductor - Galvanized Steel Str Size Range
7/16 (7) in
Conductor Type
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certification - CSA Approved
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
385
Connector Type
Split Bolt
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
5800