
Brand: Burndy
Catalog ID: KSU31
Application
For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel
Catalog Number
KSU31
Connector Type
Split Bolt
EU RoHS Indicator
Installation Torque Recommended in-lb
650
Material
Copper
Plated
Y
Plating Type
Tin Plated
Sub Brand
UNIVERSAL SERVIT
Trade Name
SERVIT®
Type
KSU, Universal
UPC
781810037003
UPC 14 Digit GTIN
00781810037003
Dimension - Cross Flats inch
1.69 in
Dimension - L Length Overall mm
73 mm
Dimension - Length Overall inch
3
Dimension - Width inch
1.36 in
Dimension - Width mm
35 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.36 in
Conductor - AAAC 5005 Run
195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 5005 Run Range
195.7 (7) kcmil-246.9 (7) kcmil
Conductor - AAAC 5005 Tap
48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 5005 Tap Range
48.69 (7) kcmil-246.9 (7) kcmil
Conductor - AAAC 6201 Run
195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 6201 Run Range
195.7 (7) kcmil-246.9 (7) kcmil
Conductor - AAAC 6201 Tap
48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 6201 Tap Range
48.69 (7) kcmil-246.9 (7) kcmil
Conductor - ACSR Str Run
3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Run Range
3/0 AWG - 4/0 AWG
Conductor - ACSR Str Tap
4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap Range
4 AWG - 4/0 AWG
Conductor - AL Str Run
4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Run Range
1/0AWG - 350 KCMIL
Conductor - AL Str Tap
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Tap Range
4 AWG - 350 KCMIL
Conductor - Copper Str Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Run Range
1/0AWG - 350 KCMIL
Conductor - Copper Str Tap
4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Tap Range
4 AWG - 350 KCMIL
Conductor - Galvanized Steel Str Size
5/8 (19) in
Conductor - Galvanized Steel Str Size Range
5/8 (19) in
Conductor Type
Certification - CSA Approved
No
EU RoHS Indicator
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
650
Connector Type
Split Bolt
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1