

Brand: Burndy
Catalog ID: KVS26
Application
For Copper, Copperweld
Catalog Number
KVS26
Installation Torque Recommended in-lb
180 LBS/in
Material
Copper
Plated
No
Plating Type
Unplated
Product Family
Power Connectors>Split Bolts>KVS
Product Type
Mechanical
Sub Brand
OKLIP
Trade Name
OKLIP™
Type
KVS, Compact
UPC
781810061206
UPC 14 Digit GTIN
00781810061206
Dimension - Height inch
1.74 in
Dimension - Height mm
44.20 mm
Dimension - Pad Width inch
1.06 in
Dimension - Stud Size inch
5/16 in
Dimension - Width inch
1.56 in
Dimension - Width mm
40 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Tap Range
6 AWG-2/0 AWG
Conductor - Copper Str Run Range
1 str. 2/0 str.
Conductor - Copper Str Tap Range
6 str. - 2/0 str.
Conductor - CopperWeld Solid Run
3/0
Conductor - CopperWeld Solid Tap
3/0
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
180 LBS/in
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
6000