

Brand: Burndy
Catalog ID: KVS34A
Application
For All Combinations Of Copper, Aluminum, ACSR, AAAC And 5005, Heavy Duty Dissimilar Metal Applications And Application Over Armor Rod
Catalog Number
KVS34A
EU RoHS Indicator
Material
Aluminum
Product Family
Power Connectors>Split Bolts>KVS-A
Sub Brand
OKLIP
Type
KVS-A
UPC
781810072509
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - ETL
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
24
Minimum Pack Quantity
1
Pallet Quantity
1