
Brand: Burndy
Catalog ID: KVSU31
Application
For All Combinations of Copper, Aluminum, ACSR, AAAC And 5005, Heavy Duty Connections
Catalog Number
KVSU31
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
325 LBS/in
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
OKLIP
Trade Name
OKLIP™
Type
KVSU, Universal
UPC
781810082553
UPC 14 Digit GTIN
00781810082553
Dimension - Height fraction
2-5/8 in
Dimension - Height inch
2.62 in
Dimension - Height mm
66.55 mm
Dimension - L Length Overall mm
35 mm
Dimension - Length Overall inch
1.38 in
Dimension - Stud Size inch
1/2 in
Dimension - Width fraction
2-1/8 in
Dimension - Width inch
2.12 in
Dimension - Width mm
54 mm
Conductor - ACSR Str Run Range
4/0 ACSR - 300 kcmil
Conductor - ACSR Str Tap Range
6 ACSR - 300 kcmil
Conductor - AL Str Run Range
250 kcmil- 350 kcmil
Conductor - AL Str Tap Range
6 str.- 350 kcmil
Conductor - Copper Solid Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
6 AWG-4/0 AWG
Conductor - Copper Str Run Range
250 kcmil- 350 kcmil
Conductor - Copper Str Tap Range
6 str.- 350 kcmil
Conductor - CopperWeld Solid Tap Range
6 sol.- 4/0 sol.
Conductor - Galvanized Steel Str Run Range
9/16 in- 5/8 in
Conductor - Galvanized Steel Str Tap Range
3/16 in - 5/8 in
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
325 LBS/in
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
2160