
Brand: Burndy
Catalog ID: KVSU40
Application
For All Combinations of Copper, Aluminum, ACSR, AAAC And 5005, Heavy Duty Connections
Catalog Number
KVSU40
Installation Torque Recommended in-lb
500 LBS/in
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
OKLIP
Trade Name
OKLIP™
Type
KVSU, Universal
UPC
781810084502
UPC 14 Digit GTIN
00781810084502
Dimension - Height fraction
3-1/2 in
Dimension - Height inch
3.53 in
Dimension - Height mm
89.66 mm
Dimension - L Length Overall mm
41 mm
Dimension - Length Overall inch
1.62 in
Dimension - Stud Size inch
1/2 in
Dimension - Width fraction
2-1/2 in
Dimension - Width inch
2.50 in
Dimension - Width mm
64 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run Range
336.4 kcmil-715.5 kcmil
Conductor - ACSR Str Tap Range
3/0 ACSR - 715.5 kcmil
Conductor - AL Str Run Range
400 kcmil- 800 kcmil
Conductor - AL Str Tap Range
4/0 str.- 800 kcmil
Conductor - Copper Str Run Range
400 kcmil- 800 kcmil
Conductor - Copper Str Tap Range
4/0 str. - 800 kcmil
Conductor - Galvanized Steel Str Run Range
3/4 in - 1 in
Conductor - Galvanized Steel Str Tap Range
1/2 in - 1 in
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
500 LBS/in
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1080