BURNDY
Image of KVSU44 KVSU44, Mechanical Connector with Spacer Bar

KVSU44, Mechanical Connector with Spacer Bar

Brand: Burndy

Catalog ID: KVSU44

Tin-plated copper alloy connector with tin plated silicon bronze hardware. Spacer bar separates dissimilar conductors and provides long contact length,Tightening torque:500 in -lb,wrench size:5/16 cross flats.

  • Compact, tin-plated high strength copper alloy connector with spacer and tin-plated silicon bronze hardware
  • Recommended for heavy duty connections
  • Spacer separates dissimilar conductors and provides long contact length
  • Neoprene ring prevents loss of shorter bolt during installation
  • Longer peened bolt permits swivel action for easier installation

General

Application

For All Combinations of Copper, Aluminum, ACSR, AAAC And 5005, Heavy Duty Connections

Catalog Number

KVSU44

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

500 LBS/in

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

OKLIP

Trade Name

OKLIP™

Type

KVSU, Universal

UPC

781810084809

UPC 14 Digit GTIN

00781810084809

Dimensions

Dimension - Height fraction

4

Dimension - Height inch

4.03 in

Dimension - Height mm

102.36 mm

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Stud Size inch

5/8 in

Dimension - Width inch

3.03 in

Dimension - Width mm

76 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run Range

397.5 kcmil- 900 kcmil

Conductor - ACSR Str Tap Range

4/0 ACSR - 900 kcmil

Conductor - AL Str Run Range

500 kcmil- 1000 kcmil

Conductor - AL Str Tap Range

4/0 str.- 1000 kcmil

Conductor - Copper Str Run Range

500 kcmil- 1000 kcmil

Conductor - Copper Str Tap Range

4/0 str.- 1000 kcmil

Conductor - Galvanized Steel Str Run Range

7/8 in - 1 1/8 in

Conductor - Galvanized Steel Str Tap Range

1/2 in - 1 1/8 in

Conductor Type

  • AL C Str-Run
  • AL C Str-Tap
  • CU C Str-Run
  • CU C Str-Tap
  • AAAC C 5005-Run
  • AAAC C 5005-Tap
  • AAAC C 6201-Run
  • AAAC C 6201-Tap
  • ACSR C Str-Run
  • ACSR C Str-Tap
  • GAL Steel C Str-Run
  • GAL Steel C Str-Tap
  • Cu Weld Sol.- Run
  • Cu Weld Sol.- Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

500 LBS/in

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

612