BURNDY
KVSW44TN, Mechanical Connector with Spacer Bar
Image of KVSW44TN KVSW44TN, Mechanical Connector with Spacer Bar

KVSW44TN, Mechanical Connector with Spacer Bar

Brand: Burndy

Catalog ID: KVSW44TN

Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that separates run and tap conductors, Run: 500-1000 Kcmil, Tap: 250-1000 Kcmil.

  • Compact, 2-piece, high strength, high copper alloy, recommended for heavy duty connections
  • High copper alloy spacer bar separates run and tap conductors
  • Provides high contact pressure, confines conductor strands and assures vibration-proof connection
  • Longer peened bolt permits swivel action for easier installation
  • Neoprene rings hold silicon bronze bolts in place during installation
  • Installed with ordinary wrench

General

Catalog Number

KVSW44TN

Material

Copper

Plated

Y

Plating Type

Tin

Trade Name

OKLIP™

UPC

781810245934

UPC 14 Digit GTIN

00781810245934

Dimensions

Dimension - Height inch

4.14 in

Dimension - Height mm

105.15 mm

Dimension - Length Overall inch

1.04 in

Dimension - Stud Size inch

5/8 in

Dimension - Width inch

1.56 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Run Range

500 kcmil- 1000 kcmil

Conductor - Copper Str Tap Range

250 kcmil - 1000 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1