BURNDY
L114HEX, Hexagonal L Die, Index 1-1/4, Use with 60-Ton HYPRESS™
Image of L114HEX L114HEX, Hexagonal L Die, Index 1-1/4, Use with 60-Ton HYPRESS™

L114HEX, Hexagonal L Die, Index 1-1/4, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L114HEX

Hexagonal L Die, Index 1-1/4.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 1-1/4

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L114HEX

Crimp Force Capacity

60 ton

Die Index

1-1/4

Die Type

L Die

Type

Die

UPC

781810415689

UPC 14 Digit GTIN

00781810415689

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891