BURNDY
Image of L261 L261, Stainless Steel Circular Twin L Die, Index 261, 318, Use with 60-Ton HYPRESS™
Image of L261 L261, Stainless Steel Circular Twin L Die, Index 261, 318, Use with 60-Ton HYPRESS™

L261, Stainless Steel Circular Twin L Die, Index 261, 318, Use with 60-Ton HYPRESS™

Brand:

Burndy

Catalog ID:

L261

L Die, Index 261, 318.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 261, 318

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L261

Crimp Force Capacity

60 ton

Die Index

261

Die Type

L Die

Type

Die

UPC

781810010013

UPC 12 Digit

7818100100133

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

396

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings