BURNDY
L314, Stainless Steel Circular Twin L Die, Index 314, Use with 60-Ton HYPRESS™
Image of L314 L314, Stainless Steel Circular Twin L Die, Index 314, Use with 60-Ton HYPRESS™
Image of L314 L314, Stainless Steel Circular Twin L Die, Index 314, Use with 60-Ton HYPRESS™

L314, Stainless Steel Circular Twin L Die, Index 314, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L314

L Die, Index 314.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 314

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L314

Crimp Force Capacity

60 ton

Die Index

314

Die Type

L Die

Material

Stainless Steel

Product Type

60-Ton

Type

Die

UPC

781810010051

UPC 14 Digit GTIN

00781810010051

Dimensions

Weight

4.18 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

396