BURNDY
L32RT, Circular Butting L Die, Index 19, Use with 60-Ton HYPRESS™
Image of L32RT L32RT, Circular Butting L Die, Index 19, Use with 60-Ton HYPRESS™

L32RT, Circular Butting L Die, Index 19, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L32RT

L Die, Index 19.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 19

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L32RT

Crimp Force Capacity

60 ton

Die Index

19

Die Type

L Die

Type

Die

UPC

781810010457

Dimensions

Weight

4.2 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

396