BURNDY
L39ART, Circular Butting L Die, Index 301, Use with 60-Ton HYPRESS™
Image of L39ART L39ART, Circular Butting L Die, Index 301, Use with 60-Ton HYPRESS™
Image of L39ART L39ART, Circular Butting L Die, Index 301, Use with 60-Ton HYPRESS™

L39ART, Circular Butting L Die, Index 301, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L39ART

L Die, Index 301.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 301

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L39ART

Color Code

Red

Crimp Force Capacity

60 ton

Die Index

301

Die Type

L Die

Type

Die

UPC

781810010525

UPC 14 Digit GTIN

00781810010525

Dimensions

Weight

3.82 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

594