

Brand: Burndy
Catalog ID: L39ART2
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Catalog Number
L39ART2
Crimp Force Capacity
60 ton
Die Index
936
Die Type
L Die
Material
Stainless Steel
Type
Die
UPC
781810010488
Weight
3.5 lb
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
60 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
594