BURNDY
L40RT, Circular Butting L Die, Index 25, Use with 60-Ton HYPRESS™ Series
Image of L40RT L40RT, Circular Butting L Die, Index 25, Use with 60-Ton HYPRESS™ Series

L40RT, Circular Butting L Die, Index 25, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L40RT

L Die, Index 25.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 25

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L40RT

Crimp Force Capacity

60 ton

Die Index

25

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810133972

Dimensions

Weight

3.96 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

396