BURNDY
L422, Stainless Steel Circular Twin L Die, Index 422, Use with 60-Ton HYPRESS™
Image of L422 L422, Stainless Steel Circular Twin L Die, Index 422, Use with 60-Ton HYPRESS™

L422, Stainless Steel Circular Twin L Die, Index 422, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L422

L Die, Index 422.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 422

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L422

Crimp Force Capacity

60 ton

Die Index

422

Die Type

L Die

Type

Die

UPC

781810010150

UPC 14 Digit GTIN

00781810010150

Dimensions

Weight

2.99 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

594