BURNDY
L47RT, Stainless Steel Circular Twin L Die, Index 33, Use with 60-Ton HYPRESS™
Image of L47RT L47RT, Stainless Steel Circular Twin L Die, Index 33, Use with 60-Ton HYPRESS™

L47RT, Stainless Steel Circular Twin L Die, Index 33, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L47RT

L Die, Index 33.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 33

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L47RT

Color Code

Gray

Crimp Force Capacity

60 ton

Die Index

33

Die Type

L Die

Series

Type

Die

UPC

781810082539

Dimensions

Weight

3.22 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

594