BURNDY
L48ART, Stainless Steel Circular Twin L Die, Index 479, Use with 60-Ton HYPRESS™
Image of L48ART L48ART, Stainless Steel Circular Twin L Die, Index 479, Use with 60-Ton HYPRESS™

L48ART, Stainless Steel Circular Twin L Die, Index 479, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L48ART

L Die, Index 479.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 479

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L48ART

Color Code

Red

Crimp Force Capacity

60 ton

Die Index

479

Die Type

L Die

Material

Stainless Steel

Type

Die

UPC

781810630044

UPC 14 Digit GTIN

00781810630044

Dimensions

Weight

1.2 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891