BURNDY
L648, Stainless Steel L Die, Index 648, Use with 60-Ton HYPRESS™ Series
Image of L648 L648, Stainless Steel L Die, Index 648, Use with 60-Ton HYPRESS™ Series

L648, Stainless Steel L Die, Index 648, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L648

L Die, Index 648.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 648

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L648

Crimp Force Capacity

60 ton

Die Index

648

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810085981

UPC 14 Digit GTIN

00781810085981

Dimensions

Weight

2.7 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891