BURNDY
L667, Stainless Steel L Die, Index 667, Use with 60-Ton HYPRESS™
Image of L667 L667, Stainless Steel L Die, Index 667, Use with 60-Ton HYPRESS™

L667, Stainless Steel L Die, Index 667, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L667

L Die, Index 667.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 667

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L667

Crimp Force Capacity

60 ton

Die Index

667

Die Type

L Die

Material

Stainless Steel

Type

Die

UPC

781810100530

UPC 14 Digit GTIN

00781810100530

Dimensions

Weight

3.94 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

396