BURNDY
L677, Stainless Steel L Die, Index 677, Use with 60-Ton HYPRESS™
Image of L677 L677, Stainless Steel L Die, Index 677, Use with 60-Ton HYPRESS™

L677, Stainless Steel L Die, Index 677, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L677

L Die, Index 677.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 677

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L677

Crimp Force Capacity

60 ton

Die Index

677

Die Type

L Die

Type

Die

UPC

781810086650

UPC 14 Digit GTIN

00781810086650

Dimensions

Weight

4.88 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

396