

Brand: Burndy
Catalog ID: L720
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Catalog Number
L720
Crimp Force Capacity
60 ton
Die Index
720
Die Type
L Die
Material
Stainless Steel
Product Type
60-Ton
Type
Die
UPC
781810010242
UPC 14 Digit GTIN
00781810010242
Weight
2.85 lb
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
60 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
594