BURNDY
L724W, Stainless Steel Wide L Die 724W, Index 724, Use with 60-Ton HYPRESS™
Image of L724W L724W, Stainless Steel Wide L Die 724W, Index 724, Use with 60-Ton HYPRESS™
Image of L724W L724W, Stainless Steel Wide L Die 724W, Index 724, Use with 60-Ton HYPRESS™

L724W, Stainless Steel Wide L Die 724W, Index 724, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L724W

Wide L Die 724W, Index 724.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide L Style
  • Die Index 724

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L724W

Crimp Force Capacity

60 ton

Die Index

724

Die Type

L Die

Material

Stainless Steel

Product Type

60-Ton

Type

Die

UPC

781810495131

UPC 14 Digit GTIN

00781810495131

Dimensions

Weight

3.6 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

594