BURNDY
L725W, Stainless Steel Wide L Die 725W, Index 725, Use with 60-Ton HYPRESS™
Image of L725W L725W, Stainless Steel Wide L Die 725W, Index 725, Use with 60-Ton HYPRESS™

L725W, Stainless Steel Wide L Die 725W, Index 725, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L725W

Wide L Die 725W, Index 725.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide L Style
  • Die Index 725

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L725W

Crimp Force Capacity

60 ton

Die Index

725

Die Type

L Die

Type

Die

UPC

781810492604

UPC 14 Digit GTIN

00781810492604

Dimensions

Weight

3.02 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

594