
Brand: Burndy
Catalog ID: L740
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Catalog Number
L740
Crimp Force Capacity
60 ton
Die Index
740
Die Type
L Die
Type
Die
UPC
781810010204
UPC 14 Digit GTIN
00781810010204
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
1.59 lb
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
60 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
891