BURNDY
Image of PT208620 Lanyard for use with Battery Actuated Pistol Style Crimpers and Cutters
Image of PT208620 Lanyard for use with Battery Actuated Pistol Style Crimpers and Cutters

Lanyard for use with Battery Actuated Pistol Style Crimpers and Cutters

Brand:

Burndy

Catalog ID:

PT208620

Lanyard, Pistol Style Crimpers and Cutters.

Product details

General

Application

Accessory

Catalog Number

PT208620

Tool Type

Accessory

Type

Accessory

UPC

781810040089

UPC 12 Digit

7818100400899

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Lanyard only

Resources and downloads