
Brand: Burndy
Catalog ID: LB19A
Application
Substation
Catalog Number
LB19A
Connector Type
Pipe Cap / End Bell
Material
Aluminum Alloy
Material - Hardware
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810078761
UPC 14 Digit GTIN
00781810078761
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
57 mm
Dimension - Length Overall inch
2.24 in
Dimension - Pad Width inch
0.88 in
Dimension - Pin Diameter inch
2.88 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Tube Std Size
2 1/2 IPS
Conductor - AL Tube Std Size Range
2 1/2 IPS
Conductor Type
AL Tube Std-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Pipe Cap / End Bell
Carton Quantity
1
Minimum Pack Quantity
6
Pallet Quantity
1