
Brand: Burndy
Catalog ID: LF1010
Catalog Number
LF1010
Connector Type
Limiter
Material
Copper
UPC
781810000687
UPC 14 Digit GTIN
00781810000687
Dimension - Length Overall inch
4.06 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Amperage Rating
75 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Limiter
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
5568