
Brand: Burndy
Catalog ID: LSC556
Catalog Number
LSC556
Material
Aluminum Alloy
Material - Hardware
Galvanized Steel
Oxide Inhibitor Type
Penetrox A-13
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Type
Arc Protection Device
UPC
781810084953
UPC 14 Digit GTIN
00781810084953
Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.5 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
150 mm
Dimension - Length Overall inch
5.90 in
Conductor - AL Str Size
4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil
Conductor - AL Str Size Range
4/0 AWG-556 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1