BURNDY
LSC5561, AL Lightning Shield Clamp Assembly, 4/0 STR-556 AAC, 5.9 IN L, Galvanized Steel 3/8''-16 Eyebolt, insulation dia:1.34"
Image of LSC5561 LSC5561, AL Lightning Shield Clamp Assembly, 4/0 STR-556 AAC, 5.9 IN L, Galvanized Steel 3/8''-16 Eyebolt, insulation dia:1.34"

LSC5561, AL Lightning Shield Clamp Assembly, 4/0 STR-556 AAC, 5.9 IN L, Galvanized Steel 3/8''-16 Eyebolt, insulation dia:1.34"

Brand: Burndy

Catalog ID: LSC5561

Cast Al Alloy Lightning Shield Clamp Assembly, 4/0 STR-556 AAC, 5.9 IN L, Galvanized Steel 3/8''-16 Eyebolt,insulation dia:1.34".

  • Cast aluminum Lightning Shield Clamp
  • Galvanized steel eye bolt for use on covered aluminum and ACSR primary overhead distribution conductors (tree wire)
  • Designed to protect tree wire from burn-down causing service interruption during high lightning activity

General

Application

For Aluminum And ACSR Primary Covered Conductor (Tree Wire)

Catalog Number

LSC5561

EU RoHS Indicator

Yes

Material

Aluminum Alloy

Material - Hardware

Galvanized Steel

Oxide Inhibitor Type

Penetrox A-13

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

CONNECTOR

Type

Arc Protection Device

UPC

781810084960

UPC 14 Digit GTIN

00781810084960

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.5 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

150 mm

Dimension - Length Overall inch

5.90 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil

Conductor - AL Str Size Range

4/0 AWG-556 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Minimum Pack Quantity

40

Pallet Quantity

1800