BURNDY
Image of LYM25C LYM25C, , MOLIMITER Replaceable Link, With DURICOMP™ Shell and Rubber Sleeve for Insulated Cables.
Image of LYM25C LYM25C, , MOLIMITER Replaceable Link, With DURICOMP™ Shell and Rubber Sleeve for Insulated Cables.

LYM25C, , MOLIMITER Replaceable Link, With DURICOMP™ Shell and Rubber Sleeve for Insulated Cables.

Brand:

Burndy

Catalog ID:

LYM25C

With DURICOMP™ Shell and Rubber Sleeve for Insulated Cables.

Product details

General

Catalog Number

LYM25C

Connector Type

Limiter

Die Index

99

Insulation

Y

Insulation Type

Diatex

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

MOLIMITER™

UPC

781810000731

UPC 12 Digit

7818100007311

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

.75 in

Dimension - Length Overall inch

14.25 in

Conductor Related

Conductor - AL Str Size

1/0 AWG

Conductor - AL Str Size Range

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384