BURNDY
LYS34C, Replaceable Link Limiter - Cable To Cable
Image of LYS34C LYS34C, Replaceable Link Limiter - Cable To Cable

LYS34C, Replaceable Link Limiter - Cable To Cable

Brand: Burndy

Catalog ID: LYS34C

Replaceable Link limiter with DURICOMP shell and Rubber Sleeve , 500 kcmil, 20 Index.

  • Type LYS Replaceable Link Limiter incorporates the functions of both fuse and coupler
  • For use with rubber and paper-insulated cable, it is designed to facilitate rapid replacement of Limiter Links upon clearing

General

Catalog Number

LYS34C

Connector Type

Limiter

Die Index

20

Feature - Barrel Style

Tapered

Insulation

Y

Insulation Type

Rubber

Plated

Y

Plating Type

Tin

UPC

781810000830

UPC 14 Digit GTIN

00781810000830

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Length Overall inch

16.25 in

Conductor Related

Conductor - AL Str Size

500 kcmil

Conductor - AL Str Size Range

500 kcmil

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Limiter

Logistics

Carton Quantity

4

Minimum Pack Quantity

2

Pallet Quantity

288