BURNDY
Image of 600301180000 M-118: CS-32 Exothermic mold

M-118: CS-32 Exothermic mold

Brand: Burndy

Catalog ID: 600301180000

M-118: CS-32 Exothermic mold #1 Stranded Run to Horizontal Steel (4" to 8" Pipe), using #45CP Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from user

General

Catalog Number

600301180000

Material

Graphite

Type

Molds

UPC

781810610268

Logistics

Carton Quantity

1

Pallet Quantity

394