BURNDY
Image of 600413220000 M-1322 Exothermic Mold

M-1322 Exothermic Mold

Brand: Burndy

Catalog ID: 600413220000

M-1322: CC-7Exothermic mold 2/0 Stranded Run to 2/0 Stranded Tap, using #115 Weld Metal Cartridge

  • Molds made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600413220000

Material

Graphite

Type

Molds

UPC

781810614327

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600