BURNDY
Image of 600413310000 M-1331 Exothermic Mold

M-1331 Exothermic Mold

Brand: Burndy

Catalog ID: 600413310000

M-1331: CC-7 Exothermic mold 4/0 Stranded Run Conductor to 4/0 Stranded Tap Conductor, using #200 Weld Metal Cartridge

  • Molds made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600413310000

Material

Graphite

Type

Molds

UPC

781810614433

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600