BURNDY
Image of 600420410000 M-2041 Exothermic Mold
Image of 600420410000 M-2041 Exothermic Mold

M-2041 Exothermic Mold

Brand: Burndy

Catalog ID: 600420410000

M-2041: CB-33 Exothermic mold 4/0 Stranded Run to 38-4293-00 or 38-4297-00 Lug, using #65 Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600420410000

Material

Graphite

Type

Molds

UPC

781810616017

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600