BURNDY
Image of 60040221HS00 M-221-HS Exothermic Mold
*Representative image
Image of 60040221HS00 M-221-HS Exothermic Mold

M-221-HS Exothermic Mold

Brand: Burndy

Catalog ID: 60040221HS00

M-221-HS

General

Catalog Number

60040221HS00

Product Type

thermOweld®

Type

Molds

UPC

621945596115

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600