
Brand: Burndy
Catalog ID: M-241
Catalog Number
M-241
Type
Molds
UPC
781810612354
Dimensions
8 in x 4 in x 4 in
Height
4 in
Length
8 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
4 lb
Width
4 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Carton Quantity
1
Pallet Quantity
600