BURNDY
Image of 60040241H000 M-241-H Exothermic Mold

M-241-H Exothermic Mold

Brand: Burndy

Catalog ID: 60040241H000

M-241-H: CC-2 Exothermic mold 4/0 Stranded Run to 4/0 Stranded Tap - Heavy Duty, using #250 Weld Metal Cartridge

  • CC-2 Exothermic Mold
  • 4/0 Stranded Run to 4/0 Stranded Tap
  • Heavy Duty
  • Uses #250 Weld Metal Cartridge

General

Catalog Number

60040241H000

Material

Graphite

Type

Molds

UPC

781810612361

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600