BURNDY
Image of 600402460000 M-246 Exothermic Mold

M-246 Exothermic Mold

Brand: Burndy

Catalog ID: 600402460000

M-246: CC-6 Exothermic mold 4/0 Stranded Run to #2 Stranded Tap, using #90 Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exahust away from the user

General

Catalog Number

600402460000

Material

Graphite

Type

Molds

UPC

781810612620

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600