BURNDY
Image of 600424900000 M-2490 Exothermic Mold

M-2490 Exothermic Mold

Brand: Burndy

Catalog ID: 600424900000

M-2490: CS-3 Exothermic mold 2/0 Stranded Run to 4” to 6” Vertical Pipe, using #90 Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600424900000

Material

Graphite

Type

Molds

UPC

781810617236

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600