BURNDY
Image of M-2707 M-2707, Exothermic Mold
Image of M-2707 M-2707, Exothermic Mold

M-2707, Exothermic Mold

Brand: Burndy

Catalog ID: M-2707

Exothermic Mold

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

M-2707

Product Type

thermOweld®

Type

Molds

UPC

781810630198

Dimensions

Dimensions

11 in x 5 in x 5 in

Height

5 in

Length

11 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

7 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

600