BURNDY
Image of 60042781S000 M-2781-S Exothermic Mold
Image of 60042781S000 M-2781-S Exothermic Mold

M-2781-S Exothermic Mold

Brand: thermOweld

Catalog ID: 60042781S000

M-2781-S: CS-23 Exothermic mold #2 Solid Run To Vertical Steel, using #65 Weld Metal Cartridge

  • CS-23 Exothermic Mold
  • #2 Solid Run to Vertical Steel
  • Uses #65 Weld Metal Cartridge

General

Catalog Number

60042781S000

Material

Graphite

Product Type

thermOweld®

Type

Molds

UPC

781810573334

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600