BURNDY
Image of 600405150000 M-515 Exothermic Mold
Buy America(n) Qualified

M-515 Exothermic Mold

Brand: Burndy

Catalog ID: 600405150000

M-515: CR-1 Exothermic mold 1/0 Stranded Run to 3/4” Ground Rod, using #90 Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600405150000

Material

Graphite

Type

Molds

UPC

781810583258

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Logistics

Carton Quantity

1

Pallet Quantity

600