BURNDY
Image of 60045415S000 M-5415-S Exothermic Mold
Image of 60045415S000 M-5415-S Exothermic Mold

M-5415-S Exothermic Mold

Brand: thermOweld

Catalog ID: 60045415S000

M-5415-S: CB-4 Exothermic mold #2 Solid Run to 1/4" X 1 1/2" & Wider Bar, using #65 Weld Metal Cartridge

  • CB-4 Exothermic Mold
  • #2 Solid Run to 1/4"x1-1/2" and Wider Bar
  • Uses #65 Weld Metal Cartridge

General

Catalog Number

60045415S000

Material

Graphite

Product Type

thermOweld®

Type

Molds

UPC

781810635001

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600