BURNDY
Image of 60040556S000 M-556-S Exothermic Mold

M-556-S Exothermic Mold

Brand: Burndy

Catalog ID: 60040556S000

M-556-S: CR-2 Exothermic mold #2 Solid Run to 3/4" Ground Rod, using #90 Weld Metal Cartridge

  • CR-2 Exothermic Mold
  • #2 Solid Run to 3/4" Ground Rod
  • Uses #90 Weld Metal Cartridge

General

Catalog Number

60040556S000

Material

Graphite

Type

Molds

UPC

781810585955

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600