BURNDY
Image of 600405590000 M-559 Exothermic Mold

M-559 Exothermic Mold

Brand: Burndy

Catalog ID: 600405590000

M-559: CR-2 Exothermic mold 2/0 Stranded Run Conductor to 3/4” Ground Rod, using #115 Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and proloning mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600405590000

Material

Graphite

Type

Molds

UPC

781810586044

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600