BURNDY
Image not found
Buy America(n) Qualified

M-561 Exothermic Mold

Brand: Burndy

Catalog ID: M-561

M-561 Exothermic Mold

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

M-561

Type

Molds

UPC

781810589014

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

1

Pallet Quantity

600